text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polycarbonate.
Version
black.
Note
Siren element for acoustic signaling of status and faults in machines and equipment. With 2 tones to choose from. Continuous or alternating tone (adjustable via slide switch in siren element). The volume can be adjusted via a switch.

The siren can be used alone with a connection element as a purely acoustic warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The siren element is mounted and dismantled via a twist lock.

A connection element is required for commissioning. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Volume at 1 metre: max. 105 dB (A)
Selectable tones: 2
Acoustic signal pattern: continuous tone, alternating tone
Volume adjustable: via switch
Volume range: ca. 95 to 105 dB (A)
Audio frequency: 3,000 Hz
Acoustic lifespan: min. 5,000 h.
Temperature range
-20 °C to +50 °C.
Accessory
Connecting element 81400-30.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought