text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
The position switches are used for position detection and position monitoring of moving parts on machines and systems. All position switches have forced break NC contacts in accordance with IEC 60947-5-1.
Material
Housing fibreglass reinforced plastic.
Contacts (electrical) silver.
Thrust pin plastic (Drive type B acc. to EN 50047).
Note
Complete position switch in compact design. The plastic housing is equipped with a hinged and captive housing cover. The cover can be flipped opened with a screwdriver and closed again without tools. An M20x1.5 aperture is provided to pass the cables through. The cables are connected with screw terminals.

The position switch is equipped with a thrust pin actuator. Depending on the approach situation, this can be replaced by another actuator as required.

Certificates / Standards met:
CE, cULus, CCC, EAC.
EN 60947-5-1, EN ISO 13849-1.
Technical Data
Mounting position: arbitrary.
Service life: 20 years.Mechanical life: 10,000,000 operating cycles.

NC contact forced break: acc. to EN 60947-5-1.
Forced break force: >40 N.

Conditional rated short-circuit current acc. to EN 60947-5-1: 400 A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 3 A.
DC13: 24 V / 3 A.
Temperature range
-30 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought