text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Housing thermoplastic.
Version
Operating principle: Magnetic.
Rating: IP67.
Note
If the actuator is within the switching range (safety door closed), the safety contacts and, if applicable, the signal contacts of the safety switch are activated. The contact is thus closed via a magnet (magnetic field).

Form A: Actuator on one level to the safety switch.

Form B: Actuator offset by 90° to the safety switch.
Temperature range
-25 °C to +70 °C
Accessory
Safety switch magnetically coded 83455.

Other customers also bought