text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Polyamide (PA6).
Seal ring CR / NBR.
Version
Light grey RAL 7035.
Note
DIN EN 60423 cable glands with metric thread. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting fixed calbes and lines in housings, distributors and switch boxes.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference
1) Flat sealing washer M32x1.5
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought