text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Note
Controls to operate lifting columns 85300.
Up to two drives can be connected to the controls. The controls can be operated by a hand switch with LCD display 85300-15-01.Two controls can be connected together with connection cable 85300-10-91X1000 so that four lifting columns can be driven synchronously.
On request
Power supply cable (Swiss version).
Power supply cable (UK version).
Power supply cable (Japanese version).
Power supply cable (USA version).
Drawing reference
1. Manual switch port
2. Interface for sensors
3. Motor port 2
4. Motor port 1
Accessory
Connection cable 85300-10-91X1000
Power supply cable 85300-10-92X1800
Hand switch with LCD display 85300-15-1
Hand switch drawer 85300-15-91
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought