text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing ABS plastic.
Version
Auxiliary device mounted via slotted holes.
Note
Operating unit for external control of an LED lamp. Operated via a rotary potentiometer and an on/off switch. The rotary potentiometer enables an LED lamp to be infinitely dimmed from 100 to 10%. It is switched on and off with a switch.

Input: M12x1 A-coded connector (plug).
Output: M12x1 A-coded connector (socket).

This operating unit is ideal for controlling dimmable 24V DC lamps with an A-coded M12 connection (except RGB models) and supports a maximum output of 144 W.

Certificates / Standards met:
CE, UKCA.
Temperature range
-20 °C to +50 °C.
Assembly
The fastening straps enable direct attachment to T-slot profiles or panels.
Drawing reference
1) Input
2) Output
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought