text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Stainless steel
Version
Bright.
Note
The locating bush extends the hole pitch tolerance range if the required pitch tolerance of the fastening holes cannot be maintained. The slider can be moved 1 mm to the left or right.

Stainless steel M2 or M3 fastening screws are supplied.

Mounting option 1: By From A for plate thickness 9-16 mm and by Form B for plate thickness 10-18 mm.
Mounting option 2: By Form A for plate thickness > 16 mm and by form B for plate thickness > 18 mm.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M2 fastening screws (with hex socket)
or M3 (with hex socket, low head)

Other customers also bought