text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Product description
Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.

The locating bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush. The sensor enables electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
Material

Locating bush stainless steel 1.4305.

Locknut brass.

Version
Locating bush bright.
Locknut nickel-plated.
Note
The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Application
Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.
Assembly
The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Drawing reference
Form A: full thread
Form B: with thread and collar

Other customers also bought