text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.

The locating bushes with status sensor have a variably adjustable sensor integrated in the bush. These enable electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
Material

Locating bush steel or stainless steel 1.4305.

Sensor stainless steel.

Locknut brass.

Version
Locating bush and sensor bright.
Locknut nickel-plated.
Note
The status sensor and locknut are supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Technical Data
Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <3500 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Application
Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.
Assembly
The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Safety
Locating bushes with status sensor are not suitable for personnel safety functions.
Drawing reference
1) LED

BN = brown
BK = black
BU = blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought