{"product":{"productId":"agid.35977","price":2.04,"name":"Retaining cables Form B, with crimp terminals both ends"},"currency":"EUR"}
- Plastic coating
- Flexible application
- Application temperature: +80 °C
Description
Product description
Retaining cables are used to secure loose components to appliances or fixtures. The different types offer a wide range of attachment and freedom of movement options.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
Material
Standard version:
Retaining cable stainless steel 1.4301.
Crimp terminal aluminium or stainless steel 1.4301.
Stainless steel version A4:
Retaining cable stainless steel 1.4401.
Crimp terminal stainless steel 1.4401.
Version
Retaining cable bright or with transparent or black plastic sleeve.
Application
For securing loose tools or other components to appliances and equipment.
Temperature range
max. 80°C.
Accessory
With the retaining cable and key ring (03199) the ball lock pins (03193, 03194, 03196, 03415, 03415-05, 03415-10, 03418, 03418-10, 03420, 03420-05, 03420-10, 03422) can be secured so that they cannot be lost.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.