text.skipToContent
text.skipToNavigation
EN
Choose your language
Hungarian
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Ball lock pins / Threaded lock pins
window['coveoDebugData_categorylisting:36665'] = JSON.parse('null');
Ball lock pins / Threaded lock pins
Item
Ball lock pin
Lift and turn latch
Locking pin
Threaded locking pin
Main material
stainless steel
stainless steel A2
steel
thermoplastic
Pin diameter
5
6
6,62
8
8,35
10
10,07
12
13,8
16
Length
2-10
3
3,5
4
7-15
9,5
10
10-20
12
12,5
12-20
13-25
13-35
15
15-25
16
16,5
17-25
18-30
20
20-30
22-30
23-35
25
25-35
27-35
28-30
28-40
30
30-40
32-40
33-45
35
35-45
37-45
38-50
40
40-50
42-50
45
48-60
50
50-60
58-70
60
68-80
70
80
90
100
110
120
Version 1
heavy-duty version
With flat head
with grip ring
with head
with key ring
with L-grip
with mushroom grip
with mushroom grip, adjustable
with rotary actuation
with star grip
with T-grip
without head
Version 2
high shear strength
metal collar
pin stainless steel
pins steel
plastic collar
with axial locking
with clamp force intensifier
with folding latch
with magnetic axial lock
Shearing force double shear max.kN
8
10
12
12,7
14
15
16,7
20,6
21
22
24
24,4
26
27,1
30,4
33
35
35,64
35,9
36,4
38
40
48
51
57
59,3
60
62,5
62,9
63
63,8
82,7
85,4
86
86,8
100
100,1
144
144,06
153
176,5
179,4
257
257,18
Component material
aluminium
polyamide
stainless steel
stainless steel A2
steel
thermoplastic
zinc
ball lock pin grip
l-grip wide
mushroom grip, adjustable
mushroom grip wide
Pilzgriff groß
Pilzgriff klein
Pilzgriff rechtwinklig
t-grip wide long
Filter
entries / page
24
of 47 entries
1
(current)
2
Toggle clamps
Fastening workpieces easily and securely
Added to your shopping cart
Filter
entries / page
24
of 47 entries
1
(current)
2
window['coveoDebugData_categorylisting:36665'] = JSON.parse('null');
window['coveoDebugData_categorylisting:36665'] = JSON.parse('null');
Other customers also bought
Filter
Item
Ball lock pin
Lift and turn latch
Locking pin
Threaded locking pin
Main material
stainless steel
stainless steel A2
steel
thermoplastic
Pin diameter
5
6
6,62
8
8,35
10
10,07
12
13,8
16
Length
2-10
3
3,5
4
7-15
9,5
10
10-20
12
12,5
12-20
13-25
13-35
15
15-25
16
16,5
17-25
18-30
20
20-30
22-30
23-35
25
25-35
27-35
28-30
28-40
30
30-40
32-40
33-45
35
35-45
37-45
38-50
40
40-50
42-50
45
48-60
50
50-60
58-70
60
68-80
70
80
90
100
110
120
Version 1
heavy-duty version
With flat head
with grip ring
with head
with key ring
with L-grip
with mushroom grip
with mushroom grip, adjustable
with rotary actuation
with star grip
with T-grip
without head
Version 2
high shear strength
metal collar
pin stainless steel
pins steel
plastic collar
with axial locking
with clamp force intensifier
with folding latch
with magnetic axial lock
Shearing force double shear max.kN
8
10
12
12,7
14
15
16,7
20,6
21
22
24
24,4
26
27,1
30,4
33
35
35,64
35,9
36,4
38
40
48
51
57
59,3
60
62,5
62,9
63
63,8
82,7
85,4
86
86,8
100
100,1
144
144,06
153
176,5
179,4
257
257,18
Component material
aluminium
polyamide
stainless steel
stainless steel A2
steel
thermoplastic
zinc
ball lock pin grip
l-grip wide
mushroom grip, adjustable
mushroom grip wide
Pilzgriff groß
Pilzgriff klein
Pilzgriff rechtwinklig
t-grip wide long
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!