text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing and push button steel or stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version
Housing nickel-plated or bright.
Knob tempered and nickel-plated.
Ball tempered.
Note
Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention
The specified pullout forces only apply in conjunction with locating bush 03192-02.
Accessory
Locating bush 03192-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought