Material
Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Show more
Show less
Quarter-turn latches, stainless steel with plastic twist knob
from
€33.74
plus sales tax
plus shipping costs
Quarter-turn latches, stainless steel with stainless steel twist knob
from
€53.50
plus sales tax
plus shipping costs
Description
Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the lift and turn latch over the clamping pin and turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
2) Mounting option 2
3) Plate
Accessory
Clamping pins 03192-25.