{"product":{"productId":"agid.2688","price":287,"name":"Centring clamp with hexagonal segments, Form B"},"currency":"EUR"}
- Long travel
- Suitable for clamping castings
- Self-centring
- Body hardened
- Low height
Description
Material
Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version
Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Ball and hex segments hardened and ground.
Note
Form B: with hexagon for surface-sensitive holes.
Technical Data
Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Concentric accuracy ±0.05
Application
To position and centre existing bores on the machining surface.
Advantages
- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.
1) Mounting aid:
pin to accurately position the mandrel segments.
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.
1) Mounting aid:
pin to accurately position the mandrel segments.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.