Material
High-strength aluminium alloy
Version
blue anodised.
Show more
Show less
Description
Material
High-strength aluminium alloy
Version
blue anodised.
Note
Collets for clamping external contours.
The contour of the workpiece to be held is inserted into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
Matching adaptor 03167.
The contour of the workpiece to be held is inserted into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
Matching adaptor 03167.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.