Material
Stainless steel 1.4305.
Version
Bright.
Show more
Show less
Mandrel collets for small bores, Form A
from
€26.25
plus sales tax
plus shipping costs
Mandrel collets for small bores, Form B
from
€26.10
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4305.
Version
Bright.
Note
The mandrel collet is used in small bores (Form A for through holes, Form B for through or blind holes) to position and clamp workpieces. Operated manually from above using a hexagon key. The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.
D min. = smallest permissible diameter to which ”D” may be ground.
- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter
Form A: for through holes.
Form B: for through or blind holes.
D min. = smallest permissible diameter to which ”D” may be ground.
- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter
Form A: for through holes.
Form B: for through or blind holes.
Assembly
If required, diameter D can be adapted to suit the diameter being held. To do this, expand the mandrel collet ca. 0.2 mm over the required diameter. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.