text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Sleeve and spring plastic
Thrust pin steel, stainless steel or POM
Version
Thrust pin (steel) case-hardened and black oxidised.
Thrust pin (stainless steel) bright
Thrust pin (POM) white.
Note
Lateral spring plungers are used for positioning, holding and fastening workpieces in applications where there is increased presence of dirt.
For example: painting and sandblasting.

Calculation dimension X:
Y > = L1-D1/2, therefore X=D1/2-S
Y < L1-D1/2, therefore X =D1/2-S-((L1-D1/2-Y)*0,123)

Light spring force = blue spring
Standard spring force = red spring
Strong spring force = green spring
Assembly
The sleeve is pressed into the hole.
It is recommended to moisten the sleeve before assembly.
Drawing reference
1) Assembly tool
2) Some sizes have a different pin form

Y = workpiece height
W = workpiece length
X = coordinate dimension
Z = stop diameter

Other customers also bought