{"product":{"productId":"agid.24785","price":83.94,"name":"Locating adapters, cylindrical, stainless steel, pneumatic"},"currency":"EUR"}
Material
Body, stainless steel.
Seal, NBR.
Seal, NBR.
Version
Stainless steel bright.
Show more
Show less
Description
Product description
Clamped using compressed air.
Released via integrate spring.
Released via integrate spring.
Material
Body, stainless steel.
Seal, NBR.
Seal, NBR.
Version
Stainless steel bright.
Note
Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Drawing reference
1) Air valve (one-sided)
2) Pneumatic connection
3) Clamping pin
4) Locating adapter
2) Pneumatic connection
3) Clamping pin
4) Locating adapter
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.