text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Clamped using compressed air. If the pressure fails, tension is retained by a spring.
A spring force of 6 N must be overcome to release the positioning adapters using compressed air.
Material
Body, stainless steel.
Seal, NBR.
Version
Stainless steel bright.
Note for ordering
M3x28 cap screws for fastening from below are supplied.
M4 cap screws for fasteing from above are not supplied.
Note
Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Drawing reference
1) ”Clamping” connection
2) ”Release” connection
3) M3 cap screw
4) M4 cap screw
5) Clamping pin
6) Locating fixture
Accessory
Clamping pins 03192-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought