{"product":{"productId":"agid.26638","price":86.3,"name":"Locating cylinder with wedge clamp system"},"currency":"EUR"}
Material
Carbon steel.
Version
Black oxidised.
Show more
Show less
Description
Material
Carbon steel.
Version
Black oxidised.
Note
A workpiece can be easily secured and centred in a bore using the locating cylinder.
Due to the low surface friction on rigid contact faces generated by the integrated axial needle bearing, increased clamping forces can be achieved.
The high load rating of the bearing guarantees a long service life.
Clamping cylinder with pull-down effect.
Due to the low surface friction on rigid contact faces generated by the integrated axial needle bearing, increased clamping forces can be achieved.
The high load rating of the bearing guarantees a long service life.
Clamping cylinder with pull-down effect.
Assembly
Insert the locating cylinder through the mounting hole in the workpiece being secured.
Tighten the screw first by hand using the knurled part of the screw and then tighten further using a suitable spanner.
The knurled part can also be sunk into a counterbore provided for this purpose.
Tighten the screw first by hand using the knurled part of the screw and then tighten further using a suitable spanner.
The knurled part can also be sunk into a counterbore provided for this purpose.
Advantages
Easily adjustable clamping range
Independent of the bores diameter and surface finish (up to H12)
Pull-down effect
Significant increase in clamping force for same tightening torque, in comparison with the version with balls
High-quality axial needle bearing with high load rating and long service life
Independent of the bores diameter and surface finish (up to H12)
Pull-down effect
Significant increase in clamping force for same tightening torque, in comparison with the version with balls
High-quality axial needle bearing with high load rating and long service life
Applications
Ideal for fastening standard elements of various thicknesses. The clamping cylinder can also be used for quick-change systems.
Drawing reference
The dimension H refers to the clamping area.
1) O-ring
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.