{"product":{"productId":"agid.22025","price":421,"name":"Locating cylinders pneumatic, Form C"},"currency":"EUR"}
- Fast opening and closing
- Pneumatic positioning and clamping system
- Reduced changeover times
- Quick and easy component assembly
Description
Material
Housing and clamping cylinder, carbon steel.
Balls, stainless steel.
Balls, stainless steel.
Version
Housing hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Note
This positioning and clamping system is especially suitable for installation in fixtures (plates, clamping tower blocks, etc.) in all mounting positions. The modular design allows the number of and distance between the locating cylinders to be ideally adjusted to suit the clamping task. Due to the small diameters, the spacing between the locating cylinders can also be reduced.
The 3 clamping balls are mechanically released through control of the locating cylinder with the ”opening” connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the ”opening” connection and the ”clamping” connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped.
To achieve optimal retaining force, the locating cylinder remains connected to the air.
The 3 clamping balls are mechanically released through control of the locating cylinder with the ”opening” connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the ”opening” connection and the ”clamping” connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped.
To achieve optimal retaining force, the locating cylinder remains connected to the air.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.