text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat accuracy is ± 0.01 mm.
Accessory
03162 Locating bush for pneumatic locating cylinder.

Other customers also bought