text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Steel grade 10.9
(M3 8.8)
Version
Stop screw black oxidised.
Nut galvanised.
Note
Size M3 stop screw only available in grade 8.8.

Other customers also bought