{"product":{"productId":"agid.3268","price":5.18,"name":"Latches, steel or stainless steel, with adjustable triangular swing bail for up to 1000N, fastening holes visible"},"currency":"EUR"}
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration. To compensate for tolerances the latch has a swing mounted bail.
After the bail is engaged with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted by the M6 threaded spindle.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
The retaining force F1 applies to the latch, not the catch plate.
After the bail is engaged with the catch plate, the parts to be locked can be drawn together by up to 15 mm by pushing the lever down. To compensate for tolerances or to create enough tension the bail length can be adjusted by the M6 threaded spindle.
The latches can be screwed down or riveted. We recommend using countersunk screws for fastening the components.
Order catch plates separately.
The retaining force F1 applies to the latch, not the catch plate.
On request
Available with safety catch to prevent springing open.
Accessory
Catch plate 05550.
Catch plate 05530.
Catch plate 05530.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.