{"product":{"productId":"agid.35296","price":6.4,"name":"Latches, steel or stainless steel, with adjustable metal plate hook for up to 1000N, fastening holes concealed, short version"},"currency":"EUR"}
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form A, standard
from
€6.40
plus sales tax
plus shipping costs
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form B, with lock
from
€7.13
plus sales tax
plus shipping costs
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 1000N, fastening holes concealed, short version, Form C, with padlock bracket
from
€7.13
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.
The latches can be screwed down or riveted.
Any catch plate can be combined with any latch.
Order required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.
The latches can be screwed down or riveted.
Any catch plate can be combined with any latch.
Order required catch plate version separately.
The retaining force F1 applies to the latch, not the catch plate.
Drawing reference
Form A standard
Form B with safety catch
Form C with padlock bracket
1) Hole arrangements for assembly with catch plate
Form B with safety catch
Form C with padlock bracket
1) Hole arrangements for assembly with catch plate
Accessory
Catch plate 05540.