{"product":{"productId":"agid.35317","price":15.8,"name":"Latches, steel or stainless steel, with adjustable metal plate hooks for up to 4000N, fastening holes concealed, long version"},"currency":"EUR"}
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 4000N, fastening holes concealed, long version, Form A, standard
from
€15.80
plus sales tax
plus shipping costs
Latches, steel or stainless steel, with adjustable metal plate hooks for up to 4000N, fastening holes concealed, long version, Form B, with lock
from
€17.86
plus sales tax
plus shipping costs
Latches, steel or stainless steel, with adjustable metal plöate hooks for up to 4000N, fastening holes concealed, long version, Form C, with padlock bracket
from
€17.86
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Adjustable latches are secure locking systems for industrial applications. By exceeding the dead center they resist vibration. These latches are very robust and have a low overall height.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 6 mm by pushing the lever down. To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M6 threaded spindle.
The latches can be screwed down or riveted.
Order required catch plate separately.
The retaining force F1 applies to the latch, not the catch plate.
After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 6 mm by pushing the lever down. To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M6 threaded spindle.
The latches can be screwed down or riveted.
Order required catch plate separately.
The retaining force F1 applies to the latch, not the catch plate.
Drawing reference
Form A standard
Form B with lock
Form C with padlock hole
1) Hole arrangement for assembly with catch plate
Form B with lock
Form C with padlock hole
1) Hole arrangement for assembly with catch plate
Accessory
Catch plate 05545.