{"product":{"productId":"agid.18064","price":49.04,"name":"Slam latches, Form B"},"currency":"EUR"}
- For easy and secure locking of hatches and doors
- Suitable for all aluminium profiles
- Secured against dismantling when closed
- Various actuation types
Description
Material
Die cast aluminium.
End caps plastic.
End caps plastic.
Version
Black powder-coated.
End caps black.
End caps black.
Note
For the simple and safe locking of doors and hatches. Installed from the front without mechanical processing using M6 cylinder-head or cheese-head screws. Secured to prevent removal when locked.
The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).
The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).
Drawing reference
Actuation:
a) Key single-key system
a) Key single-key system
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.