{"product":{"productId":"agid.20432","price":455.9,"name":"Mini clamps with electronic end position feedback (magnetic switch)"},"currency":"EUR"}
- Automatable
- Operation with dry, oil-free air
- Self-locking prevents the clamping arm opening autonomously.
- Toggle clamps and power clamps are used in assembly and workholding fixtures
Description
Material
Casing high-tensile aluminium.
Clamping arm steel.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
On request
Clamping arm without holes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.