Material
Actuator and housing die-cast zinc.
Nut steel.
Tongue steel or stainless steel 1.4301.
Version
Actuator and housing chrome-plated.
Nut electro zinc-plated.
Tongue electro zinc-plated steel or bright stainless steel.
Nut electro zinc-plated.
Tongue electro zinc-plated steel or bright stainless steel.
Show more
Show less
Description
Material
Actuator and housing die-cast zinc.
Nut steel.
Tongue steel or stainless steel 1.4301.
Version
Actuator and housing chrome-plated.
Nut electro zinc-plated.
Tongue electro zinc-plated steel or bright stainless steel.
Nut electro zinc-plated.
Tongue electro zinc-plated steel or bright stainless steel.
Note
Quarter-turn lock for use in the fire service.
Door thicknesses of 0 to 4 mm.
Right or left mounting with 90° closing.
Please order required tongue version separately.
Door thicknesses of 0 to 4 mm.
Right or left mounting with 90° closing.
Please order required tongue version separately.
Method of operation
The lock can only be opened by specialists. The lever blade of a DIN 14924 fireman's axe or a DIN 3223 hydrant key A or B as well as a DIN 14822-1 coupling spanner BC can be used as keys.
Accessory
Tongue steel 05570 or stainless steel 05578-12 without stop.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.