text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing and actuator die-cast zinc.
Nut zinc.
Tongue steel.
Version
Housing and actuator chrome-plated.
Nut bright.
Tongue electro zinc-plated.
Note
Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.
The fastening nut has claws one side allowing it to be used as an earthing nut.
With stainless steel cylinder cap and dust cover.

These lockable quarter-turn locks are each delivered with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory
Tonge steel, with stop 05564-15.
Key for quarter-turn lock 05586.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought