Material
Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Show more
Show less
Quarter-turn locks for sterile areas
from
€20.21
plus sales tax
plus shipping costs
Description
Material
Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
Stainless steel quarter-turn lock with 13 mm AF actuator for applications with hygienic requirements as per EN ISO 14159, EN 1672-2:2009*. Dust and waterproof as per IP69K. The rounded form and polished surfaces together with the material used make these locks insensitive to cleaning materials and resistant to dirt. The seal between the quarter-turn lock and the door is made using the captive PUR foam seal on the underside of the quarter-turn lock housing.