text.skipToContent text.skipToNavigation
EN
Choose your language
1 Hits

Description

Material

Housing, actuator and fastening nut stainless steel 1.4404.

O-rings silicone, red or blue, FDA-compliant.

Tongue and locking screw stainless steel 1.4301.

Version
Bright.
Note
The quarter-turn lock fulfils the hygiene requirements of DIN EN ISO 14159 and DIN EN 1672-2.
Particularly suitable for use in the food and beverage industry.

O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.

IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.
Please order the tongue in the desired version separately. Every tongue can be combined with every housing.
Accessory
Zunge für Drehriegel Edelstahl 05566-07.

Other customers also bought