text.skipToContent text.skipToNavigation
EN
Choose your language
1 Hits

Description

Material
Housing and actuator PA6 fibreglass reinforced plastic.
Nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
Version
Housing and actuator black.
Nut and tongue electro zinc-plated.
Note
Quarter-turn lock with spring-loaded tongue. Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors).

Water and dust proof as per IP65 through the O-ring and flat seal.

Order required tongue version separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Accessory
Lock key 05586

Other customers also bought