Material
Housing and fastening nut 1.4404 stainless steel.
Actuator 1.4401.
O-ring NBR.
Tongue 1.4301 stainless steel.
Version
Bright.
Show more
Show less
Quarter-turn locks, stainless steel, small version
from
€22.74
plus sales tax
plus shipping costs
Description
Material
Housing and fastening nut 1.4404 stainless steel.
Actuator 1.4401.
O-ring NBR.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
The quarter turn lock can be installed pre-assembled.
For right or left use.
Water and dust protected acc. to IP65 to DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.
For right or left use.
Water and dust protected acc. to IP65 to DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip
1) O-ring
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip
1) O-ring
Accessory
Lock key 05586