text.skipToContent text.skipToNavigation
EN
Choose your language
1 Hits

Description

Material

Housing 1.4404 stainless steel.

Actuation and fastening nut 1.4404 stainless steel.

Tongue 1.4301 stainless steel.

Version
Bright.
Note
The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) wing grip

1) O-ring
2) flat seal
Accessory
Lock key 05586

Other customers also bought