text.skipToContent text.skipToNavigation
EN
Choose your language
1 Hits

Description

Material

Housing and fastening nut 1.4404 stainless steel.

Actuator 1.4401.

O-ring NBR.

Tongue 1.4301 stainless steel.

Version
Bright.
Note
The quarter turn lock can be installed pre-assembled.
For right or left use.

Water and dust protected acc. to IP65 to DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm

1) O-ring
Accessory
Key 05586.
Tongue for stainless steel quarter-turn lock 05566-07.

Other customers also bought