Material
Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Show more
Show less
Quarter-turn locks stainless steel
from
€15.67
plus sales tax
plus shipping costs
Description
Material
Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
Rating IP65. This is achieved using an additional O-ring underneath the actuator and a PUR seal foamed onto the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.
Drawing reference
Actuation:
a) square 8 mm
b) slot
c) double lug 5 mm
a) square 8 mm
b) slot
c) double lug 5 mm