text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material

Quarter-turn lock 1.4401 stainless steel.

Tongue 1.4301 stainless steel.

Version
Bright.
Note
The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
Drawing reference
Actuation:
a) square 6 mm
b) slit
c) triangle 6.5 mm

1) O-ring
2) flat seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought