Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
O-ring NBR, flat seal CR.
Tongue steel.
Version
Housing and actuator, black, powder-coated.
Nut and tongue, electro zinc-plated.
Nut and tongue, electro zinc-plated.
Show more
Show less
Quarter-turn locks with L-grip
from
€7.43
plus sales tax
plus shipping costs
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
O-ring NBR, flat seal CR.
Tongue steel.
Version
Housing and actuator, black, powder-coated.
Nut and tongue, electro zinc-plated.
Nut and tongue, electro zinc-plated.
Note
Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.
Water and dust proof as per IP65 through the O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).
Order required tongue version separately. Every tongue can be combined with every housing.
Water and dust proof as per IP65 through the O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).
Order required tongue version separately. Every tongue can be combined with every housing.
Accessory
Lock key 05586