Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
O-ring NBR, flat seal CR.
Tongue steel.
Version
Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut and tongue electro zinc-plated.
Actuator trivalent passivated or black powder-coated.
Nut and tongue electro zinc-plated.
Show more
Show less
Quarter-turn locks with wing grip
from
€13.77
plus sales tax
plus shipping costs
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
O-ring NBR, flat seal CR.
Tongue steel.
Version
Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut and tongue electro zinc-plated.
Actuator trivalent passivated or black powder-coated.
Nut and tongue electro zinc-plated.
Note
For right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut is an earthing nut with teeth one side.
Dust and waterproof as per IP65 through an O-ring and flat seal.
The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Please order required tongue version separately. Every tongue can be combined with every housing.
Dust and waterproof as per IP65 through an O-ring and flat seal.
The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Please order required tongue version separately. Every tongue can be combined with every housing.
Accessory
Lock key 05586