text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The swivel grips are available with and without a cover cap for profile half-cylinder locks.

The installation holes are spaced at the market standard of 50x50x50.

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).
The bush 05601-11 is required to connect the swivel grip to the matching accessory (adapter 05601-10 or bar lock 05601-22).

By Form A the adapter 05601-10 is always required.
By Form B the bar lock 05601-22 is always required.

The fastening screws required to fit the swivel grips and accessories are supplied.

Profile half-cylinder locks for swivel grips (05601) must be ordered separately.

Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.
Drawing reference
1) Mounting holes
2) Plate thickness max. 2.5mm
3) 1-point locking system
4) 3-point locking system
5) Tongue 05569
6) Swivel grip
7) Adapter for plastic or zinc tongues 05601-10
8) Zinc or plastic bar lock for flat bar 05601-22
Accessory
05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
05601-22 Plastic or zinc bar lock for flat bars.
05601-21 Steel flat bars for swivel grip.
05601-10 Plastic or zinc adapter for tongues.

Other customers also bought