{"product":{"productId":"agid.31697","price":319.85,"name":"Force sensor for toggle clamps"},"currency":"EUR"}
Material
Force sensor aluminium EN AW-6082
Plug housing steel.
Plug housing steel.
Version
Force sensor black anodised.
Plug housing black oxidised.
Plug housing black oxidised.
Show more
Show less
Description
Product description
Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.
The force sensor for toggle clamps enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.
It is mounted between a mechanical toggle clamp and the clamping fixture.
If the force sensor is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.
The power supply for the force sensor is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
The force sensor for toggle clamps enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.
It is mounted between a mechanical toggle clamp and the clamping fixture.
If the force sensor is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.
The power supply for the force sensor is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material
Force sensor aluminium EN AW-6082
Plug housing steel.
Plug housing steel.
Version
Force sensor black anodised.
Plug housing black oxidised.
Plug housing black oxidised.
Note
The force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint. If the force sensor is equipped with an universal transmitter, the force can be recorded and processed electronically. The power supply for the force sensor is provided by the universal transmitter, which can be replaced if necessary without reconfiguration. The Universal transmitter 85876 can be connected to the force sensor via USB Type C.
Technical Data
See Downloads, Technical Information.
Application
The force sensor can be used to compare the clamping force of a mechanical toggle clamp with a set value.
The operator can easily monitor when the clamping force has been applied using the LED display on the Bluetooth module.
The operator can easily monitor when the clamping force has been applied using the LED display on the Bluetooth module.
Temperature range
0 °C to +65 °C.
Assembly
The force sensor is attached to the assembly table using ISO 4762 / DIN 912 cap screws through hole D1. Only then can the toggle clamp be attached to the force sensor using screws through the holes D2.
Safety
Force sensors are not suitable for the protection of personnel.
Drawing reference
1) Force sensor
2) USB type C socket
3) Clamping fixture
2) USB type C socket
3) Clamping fixture
Accessory
Bluetooth module 85876.
Gateway 85875.
Suitable for 05899-06:
05900-006002
05900-106002
05900-006102
05900-106102
05908-006002
05908-106002
05908-006102
05908-106102
05020-06
05715-10-001600
05715-10-001800
05715-10-101600
05715-10-101800
Suitable for 05899-08:
05900-008002
05900-108002
05900-008102
05900-108102
05908-008002
05908-108002
05908-008102
05908-108102
05020-08
05020-081
05715-10-002400
05715-10-002600
05715-10-102400
05715-10-102600
Gateway 85875.
Suitable for 05899-06:
05900-006002
05900-106002
05900-006102
05900-106102
05908-006002
05908-106002
05908-006102
05908-106102
05020-06
05715-10-001600
05715-10-001800
05715-10-101600
05715-10-101800
Suitable for 05899-08:
05900-008002
05900-108002
05900-008102
05900-108102
05908-008002
05908-108002
05908-008102
05908-108102
05020-08
05020-081
05715-10-002400
05715-10-002600
05715-10-102400
05715-10-102600
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.