{"product":{"productId":"agid.36227","price":23.08,"name":"Latch clamps steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N"},"currency":"EUR"}
Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Show more
Show less
Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N, Form A
from
€23.08
plus sales tax
plus shipping costs
Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N, Form B
from
€32.08
plus sales tax
plus shipping costs
Latch clamps, steel or stainless steel, horizontal with catch plate and safety interlock, up to 9000N, Form C
from
€49.86
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
Latch clamps are especially suitable for quickly closing and locking covers and hatches. The travel can be individually set by altering the hasp length.
A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.
A safety hook engages firmly in the body when closing the clamp. This prevents the clamp from coming loose accidentally or through vibrations. The safety hook can be disengaged with one hand.