text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The mounting holes are the standard 105 mm and 130 mm pitch..

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

Profile half-cylinder locks for swivel grips (05601) must be ordered separately.
Assembly
The fastening hole pitch is 105 mm or 130 mm.
Drawing reference
1) Mounting holes
Accessory
05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05570 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.

Other customers also bought