{"product":{"productId":"agid.28187","price":17.47,"name":"CLAMPING LEVER WITH CLAMP FORCEINTENSIF SIZE:2 M08, ZINC GREEN RAL6032TEXTURED MATT, COMP:STEEL BLACK OXIDISED"},"currency":"EUR"}
Clamping lever
with clamp force intensifier
zinc
signal green RAL 6032
textured matt
- Significant increase of the clamping force with the same tightening torque
- High quality axial needle bearing with high load rating and long service life
- The component surface is protected by the stationary lower ring
Sales unit
€17.47
plus sales tax
Added to your shopping cart
Item
Clamping lever
Thread type
internal thread
Size
2
Version 1
with clamp force intensifier
Main
material
zinc
Component
material
steel
Main
colour
signal green RAL 6032
Surface finish
body
textured matt
Surface finish
component
black oxidised
A1=Handle length
77,5
A=Handle length
65
H3=handle height
52,6
T=thread depth
22
X=thread
M8
B
10
D2
25
H
38,5
H2
27,7
H4
55,6
RoHS
true
T1
10
Description
Product description
By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Steel parts black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Method of operation
In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.
Application
Machine, equipment and plant construction, rehabilitation sector.
Advantages
Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.