{"product":{"productId":"agid.32009","price":22.3,"name":"Crank handles stainless steel, revolving grip, reamed hole"},"currency":"EUR"}
- Corrosion-resistant
- Application sectors: machine, plant, equipment construction and measuring devices
- Version: reamed hole
Description
Material
Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.
Version
Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Thermoplastic black grey.
Stainless steel bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.