{"product":{"productId":"agid.34390","price":201.04,"name":"Pull handles, plastic, with electronic switch function and one push button, with cable"},"currency":"EUR"}
- with push button
- with red or green LED
- Various connection possibilities
- Mounted: from the rear
Description
Material
Thermoplastic PA6.
Version
Black thermoplastic.
Note
Push button with red or green LED.
Connection cable, 5 m long, attached to the screw face of the grip leg.
Rating: IP65.
Connection cable, 5 m long, attached to the screw face of the grip leg.
Rating: IP65.
Assembly
From the rear.
Accessory
For Form A:
Connector bush M12x1 with screw lock 80150-10
Connector bush M12x1 with screw lock 80150-10
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.