text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Thermoplastic PA6.
Version
Black thermoplastic.
Note
Push button with red or green LED.
Connector with 8 pin plug in the screw face of the grip leg. (connector with 10 m cable available as accessory. Please order separately.).
Rating: IP65 (when connector is screwed on).
Assembly
From the rear.
Accessory
For Form A:
Connector bush M12x1 with screw lock 80150-10
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought