{"product":{"productId":"agid.34392","price":300.56,"name":"Tubular handles, plastic, with electronic switch function and one push button, without emergency stop"},"currency":"EUR"}
- with push button
- with red or green LED
- Retaining element to open and close lids, panels and hoods
- Mounted from the front
Description
Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Grip tube black.
Note
Push button (changer)
2 LED's
Plug 8 pin
2 LED's
Plug 8 pin
Assembly
From the front.
Drawing reference
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
3) Green LED
4) Push button
5) Connector, M12x1
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.