{"product":{"productId":"agid.34395","price":372.47,"name":"Tubular handles, plastic, with electronic switch function and two push buttons, without emergency stop"},"currency":"EUR"}
- with two push buttons
- with red or green LED
- Retaining element to open and close lids, panels and hoods
- Mounted from the front
Description
Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Grip tube black.
Note
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 8 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (K1528) available.
Push button 2 (closer
2 LED's
Plug 8 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (K1528) available.
Assembly
From the front.
Drawing reference
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Accessory
Plastic tubular handle with plastic grip legs 06980.
Connector bush M12x1, with screw lock 80150-10.
Connector bush M12x1, with screw lock 80150-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.